IESNA:LM-63-2002
[TEST]P1380404
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2407-184-6)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB4B-760-U-T2-HSS
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 4SQUARE 148W 70CRI 5700K FIXTURE w/ TYPE II DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (104) 5700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.23A 148.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]5700K
[_THDi]13.6%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]18011.6
TILT=NONE
104 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 148.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 78 85 90 95 105 115 125 135 145 155 165 175 180 
2695.7 2983.4 3200.5 3271.2 3271.2 3180.3 2927.9 2594.7 2473.6 2660.3 3003.6 3392.3 3993.0 4699.8 5406.5 5971.9 6441.4 6845.2 
7319.7 7839.7 8253.6 8299.1 7642.8 6279.8 4275.7 2322.1 1489.2 1019.7 686.5 434.1 247.4 126.2 60.6 30.3 20.2 0.0 0.0 
2695.7 2978.4 3205.5 3281.3 3271.2 3175.2 2932.9 2614.9 2478.6 2680.5 2983.4 3346.9 3982.9 4674.5 5401.5 6007.2 6501.9 6941.1 
7380.3 7819.5 8324.3 8339.4 7925.5 6491.8 4189.9 2382.7 1544.7 1045.0 711.8 459.4 262.5 136.3 70.7 30.3 15.1 0.0 0.0 
2695.7 2988.5 3195.4 3281.3 3306.5 3220.7 3018.8 2715.9 2534.1 2660.3 2927.9 3301.5 3846.6 4497.8 5295.4 6072.9 6587.8 6870.5 
7385.4 7854.8 8379.8 8622.1 8389.9 7304.6 5139.0 2968.3 1908.2 1337.7 949.0 575.5 358.4 227.2 141.3 90.9 25.2 5.0 0.0 
2695.7 2968.3 3200.5 3306.5 3341.8 3321.6 3170.2 2927.9 2685.6 2670.4 2882.5 3195.4 3604.3 4169.7 4815.9 5431.7 6047.6 6562.5 
7062.3 7617.6 8248.6 8748.3 8824.1 8339.4 7138.0 4598.8 2620.0 1857.7 1373.1 918.8 636.1 408.9 247.4 101.0 35.3 5.0 0.0 
2695.7 2973.3 3185.3 3321.6 3412.5 3417.6 3362.0 3215.6 3013.7 2877.4 2917.8 3124.8 3427.7 3856.7 4391.8 5022.8 5608.4 6158.7 6688.7 
7279.3 7935.6 8733.2 9394.5 9434.9 8829.1 7052.2 4129.3 2256.5 1620.4 1221.6 772.4 494.7 323.1 176.7 40.4 10.1 0.0 
2695.7 2948.1 3150.0 3336.8 3463.0 3533.7 3558.9 3533.7 3437.7 3321.6 3235.8 3286.3 3483.2 3760.8 4139.4 4639.2 5239.9 5850.7 6476.7 
7087.5 7769.0 8465.6 9439.9 10378.9 10747.4 10222.4 7981.0 4396.9 1928.4 1090.4 716.8 398.8 227.2 136.3 55.5 15.1 0.0 
2695.7 2892.6 3119.7 3311.5 3457.9 3619.5 3705.3 3811.3 3841.6 3871.9 3887.0 3937.5 4018.3 4179.8 4467.6 4851.2 5371.2 5941.6 6628.1 
7360.1 8082.0 8829.1 9540.9 10772.6 12428.4 13846.9 13574.3 10555.6 6289.9 2887.5 777.4 413.9 242.3 106.0 60.6 25.2 0.0 
2695.7 2857.2 3028.9 3215.6 3422.6 3589.2 3770.9 3967.8 4179.8 4366.6 4603.9 4745.2 4891.6 5032.9 5250.0 5598.3 6168.8 6825.0 
7572.1 8364.7 9182.5 9944.7 10671.7 11459.2 12832.2 15250.3 17320.0 16800.0 13862.1 9667.1 6052.7 2635.1 595.7 207.0 
85.8 35.3 0.0 
2695.7 2811.8 2953.1 3114.7 3296.4 3473.1 3690.2 3917.3 4220.2 4513.0 4881.5 5224.8 5618.5 6057.7 6567.6 7208.7 7981.0 8819.0 
9788.2 10671.7 11545.0 12292.1 12948.4 13619.7 14336.6 15628.9 17289.7 17986.3 16714.2 13907.5 9339.0 3261.1 782.5 292.8 
95.9 35.3 0.0 
2695.7 2781.5 2922.8 3074.3 3235.8 3427.7 3619.5 3851.7 4114.2 4412.0 4795.7 5159.1 5537.8 5916.4 6466.6 7138.0 7970.9 8864.4 
9843.8 10868.5 11772.1 12645.5 13523.8 14250.8 15184.7 16471.9 17925.8 18289.2 16906.1 14296.2 9505.6 3139.9 666.3 297.8 
101.0 40.4 0.0 
2695.7 2746.2 2847.1 2948.1 3094.5 3220.7 3412.5 3599.3 3801.2 4043.5 4361.5 4649.3 4942.1 5320.7 5729.6 6244.5 6860.4 7567.1 
8319.3 9086.6 9813.5 10404.1 10908.9 11494.5 12125.5 12857.5 13438.0 13246.2 11721.7 10025.5 6673.6 1832.5 429.1 196.9 75.7 
35.3 0.0 
2695.7 2726.0 2771.4 2826.9 2932.9 3044.0 3155.1 3311.5 3447.8 3609.4 3836.5 4028.4 4210.1 4417.1 4639.2 4952.2 5371.2 5775.0 6269.7 
6729.1 7117.8 7466.1 7733.7 7996.2 8299.1 8652.4 8914.9 8601.9 7345.0 6249.5 4326.2 1428.6 272.6 131.3 60.6 35.3 0.0 
2695.7 2710.8 2700.7 2741.1 2786.5 2837.0 2872.4 2897.6 2938.0 2983.4 3018.8 3018.8 2953.1 2892.6 2786.5 2720.9 2715.9 2736.1 2811.8 
2907.7 3023.8 3094.5 3119.7 3018.8 2892.6 2832.0 2468.5 1766.8 1151.0 737.0 464.4 232.2 111.1 65.6 40.4 30.3 0.0 
2695.7 2614.9 2524.0 2453.4 2367.6 2251.4 2084.9 1893.0 1670.9 1413.5 1206.5 1070.2 969.2 928.8 923.8 913.7 893.5 893.5 903.6 
913.7 888.5 812.7 726.9 615.9 514.9 408.9 313.0 242.3 196.9 156.5 116.1 85.8 60.6 45.4 30.3 20.2 0.0 
2695.7 2534.1 2372.6 2155.5 1938.5 1676.0 1357.9 1110.6 949.0 858.2 817.8 792.6 772.4 752.2 737.0 716.8 701.7 671.4 641.1 
610.8 580.5 550.2 504.8 444.2 368.5 302.9 252.4 212.0 176.7 141.3 106.0 70.7 45.4 35.3 20.2 15.1 0.0 
2695.7 2463.5 2206.0 1867.8 1539.7 1216.6 989.4 888.5 827.9 777.4 721.9 676.4 646.2 615.9 585.6 560.3 540.1 520.0 499.8 479.6 
449.3 419.0 393.8 363.5 328.1 287.7 247.4 207.0 166.6 116.1 80.8 55.5 40.4 20.2 15.1 10.1 0.0 
2695.7 2413.0 2039.4 1655.8 1251.9 994.5 898.6 843.0 792.6 726.9 661.3 605.8 560.3 525.0 499.8 474.5 449.3 424.0 408.9 393.8 388.7 
378.6 363.5 338.2 313.0 272.6 232.2 186.8 141.3 101.0 70.7 50.5 30.3 20.2 10.1 10.1 0.0 
2695.7 2347.4 1893.0 1448.8 1070.2 923.8 868.3 812.7 752.2 681.5 615.9 565.4 530.0 494.7 469.5 444.2 424.0 403.8 388.7 378.6 368.5 358.4 
343.3 323.1 297.8 272.6 237.3 201.9 166.6 131.3 106.0 80.8 50.5 15.1 10.1 10.1 0.0 
2695.7 2332.2 1842.6 1322.6 999.5 903.6 858.2 802.6 732.0 666.3 600.7 555.3 509.9 479.6 459.4 439.2 413.9 398.8 378.6 373.6 363.5 353.4 
333.2 313.0 287.7 262.5 232.2 196.9 171.6 146.4 116.1 85.8 45.4 20.2 15.1 10.1 0.0 
2695.7 2291.8 1741.6 1221.6 964.2 893.5 843.0 787.5 726.9 656.3 595.7 545.2 499.8 469.5 444.2 429.1 413.9 388.7 368.5 358.4 343.3 333.2 
318.0 292.8 262.5 222.1 186.8 161.5 136.3 111.1 90.9 60.6 25.2 20.2 15.1 10.1 0.0 
2695.7 2266.6 1706.3 1181.3 954.1 888.5 838.0 782.5 721.9 656.3 590.6 535.1 484.6 454.3 434.1 419.0 403.8 373.6 358.4 348.3 338.2 328.1 
307.9 272.6 227.2 186.8 141.3 121.2 95.9 75.7 50.5 35.3 20.2 15.1 15.1 10.1 0.0 
2695.7 2271.6 1716.4 1176.2 954.1 888.5 848.1 787.5 721.9 656.3 595.7 540.1 484.6 454.3 434.1 424.0 403.8 373.6 358.4 353.4 343.3 323.1 
302.9 267.5 227.2 181.7 136.3 111.1 90.9 70.7 50.5 30.3 20.2 15.1 10.1 5.0 0.0 
